chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX200M-F10-SSI2-GSF1-X3-H1161 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-resistant Linear Position Sensor SSI
LTX200M-F10-SSI2-GSF1-X3-H1161
Order ID no. 100000719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Dimensions
395,6 mm
Electrical connection
Connector
Height
110
Housing material
Metal
Housing quality
AL
Length
590
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range
200
Medium
liquids
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
Width
110
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range
200
In Stock
Price Group
B1
List Price
€ 930,60
Item Total
€ 930,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
LTX200M-F10-SSI2-GSF1-X3-H1161
Contact Support