chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX175M-R10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-resistant Linear Position Sensor Analog
LTX175M-R10-LI0-X3-H1151
Order ID no. 100000277
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions
370,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Height
0
Housing material
Metal
Housing quality
AL
Housing surface
Black
Length
0
Measuring principle
Magnetostrictive
Measuring range
175
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Width
0
Key Features
Electrical connection
Connector
Measuring range
175
Output function
Analog output
In Stock
Price Group
B1
List Price
€ 881,10
home
Turck-Shop
Sensors
Linear Position Sensors
LTX175M-R10-LI0-X3-H1151
Item Total
€ 881,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support