chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EH6.5K-AN7/S962 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EH6.5K-AN7/S962 3M
Order ID no. 4709202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Smooth barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
5
Width
0
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 112,31
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EH6.5K-AN7/S962 3M
Item Total
€ 112,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support