chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-Q14-RP6X2-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-Q14-RP6X2-V1131
Order ID no. 4690228
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 60,61
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-Q14-RP6X2-V1131
Item Total
€ 60,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support