chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG08K-RN6X-H1341 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Switching Distance
BI2-EG08K-RN6X-H1341
Order ID no. 4669411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NC contact
Switching frequency (kHz)
3
Width
120
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 110,77
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EG08K-RN6X-H1341
Item Total
€ 110,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support