chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-S30-AP6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-S30-AP6X 7M
Order ID no. 4659297
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
180
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
205
home
Turck-Shop
Sensors
Inductive Sensors
NI15-S30-AP6X 7M
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 113,58
Item Total
€ 1.135,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support