chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-TT6-2AP6X3/S370 0.23M | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
BI2-TT6-2AP6X3/S370 0.23M
Order ID no. 4653068
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.23
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
112 mm x 34 mm x 16 mm
Electrical connection
Connector
Height
16
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Length
112
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
34
Key Features
Electrical connection
home
Turck-Shop
Sensors
Inductive Sensors
BI2-TT6-2AP6X3/S370 0.23M
Connector
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 106,70
Item Total
€ 106,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support