chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-M18T-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI8-M18T-AP6X
Order ID no. 46160
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
110
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 137,50
Item Total
€ 137,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI8-M18T-AP6X
Contact Support