chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-M18-RP6X-H1143 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Switching Distance
BI8-M18-RP6X-H1143
Order ID no. 4615098
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
NC contact
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 169,07
home
Turck-Shop
Sensors
Inductive Sensors
BI8-M18-RP6X-H1143
Item Total
€ 169,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support