chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-EG18FM-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless Steel Front
NI20-EG18FM-AP6X-H1141
Order ID no. 4614709
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
110
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
20
Special features
All-metal sensor, Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.2
Width
110
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 135,85
home
Turck-Shop
Sensors
Inductive Sensors
NI20-EG18FM-AP6X-H1141
Item Total
€ 3.396,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support