chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EM30-AP6/S907 10M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI10-EM30-AP6/S907 10M
Order ID no. 4614517
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
10
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.2
Width
130
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 456,72
home
Turck-Shop
Sensors
Inductive Sensors
BI10-EM30-AP6/S907 10M
Item Total
€ 4.567,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support