chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-Q6.5-AP6 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-Q6.5-AP6
Order ID no. 4613400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable
Height
6.5
Housing material
Plastic
Housing quality
PP GR-20
Length
20.2
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
2
Width
17.2
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
1
In Stock
Price Group
E1
List Price
€ 66,99
Item Total
€ 66,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI1-Q6.5-AP6
Contact Support