chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
NI3-EH6.5-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EH6.5-AN6X-V1131
Order ID no. 4612520
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
3
Width
100
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 97,79
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EH6.5-AN6X-V1131
Item Total
€ 97,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support