chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EH6.5K-AP6X 5M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI2-EH6.5K-AP6X 5M
Order ID no. 4612205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
5
Design
Smooth barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
3
Width
110
Key Features
Electrical connection
Cable
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EH6.5K-AP6X 5M
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 102,74
Item Total
€ 102,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support