chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-M18-2AP6X2-0.5-RS4.4T/S90-S1123 | TURCK - Your Global Automation Partner
Inductive Sensor For recognition of rotation direction
NI4-M18-2AP6X2-0.5-RS4.4T/S90-S1123
Order ID no. 4611291
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PPO
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.7
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€ 492,36
home
Turck-Shop
Sensors
Inductive Sensors
NI4-M18-2AP6X2-0.5-RS4.4T/S90-S1123
Item Total
€ 492,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support