chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-EM18-AP6/S907 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-EM18-AP6/S907 12M
Order ID no. 4611211
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
140
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.2
Width
140
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€ 473,11
home
Turck-Shop
Sensors
Inductive Sensors
NI8-EM18-AP6/S907 12M
Item Total
€ 473,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support