chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EG18-AN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EG18-AN6X 7M
Order ID no. 4611192
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
54
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 153,23
home
Turck-Shop
Sensors
Inductive Sensors
BI5-EG18-AN6X 7M
Item Total
€ 153,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support