chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-H6.5K-AP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1.5-H6.5K-AP6X
Order ID no. 46105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 85,91
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-H6.5K-AP6X
Item Total
€ 85,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support