chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EH04-AN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-AN6X 7M
Order ID no. 4609647
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Smooth barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 4 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
150
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
Width
100
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
1
In Stock
Price Group
E1
List Price
€ 103,29
home
Turck-Shop
Sensors
Inductive Sensors
BI1-EH04-AN6X 7M
Item Total
€ 103,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support