chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-G08-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-G08-AP6X
Order ID no. 46012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
160
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Length
160
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
3
Width
5
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 124,63
home
Turck-Shop
Sensors
Inductive Sensors
NI2-G08-AP6X
Item Total
€ 124,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support