chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5U-EG08-RP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5U-EG08-RP6X-V1131
Order ID no. 4600544
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
70
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
2
Width
20
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
€ 84,04
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5U-EG08-RP6X-V1131
Item Total
€ 84,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support