chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI30-K40-VN4X-B2141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI30-K40-VN4X-B2141
Order ID no. 45904
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Smooth barrel
Electrical connection
Connector
Height
60
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Length
150
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
100
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
30
In Stock
Price Group
E1
List Price
€ 166,43
home
Turck-Shop
Sensors
Inductive Sensors
NI30-K40-VN4X-B2141
Item Total
€ 166,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support