chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI25-G47-VN4X-B2141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI25-G47-VN4X-B2141
Order ID no. 45903
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
50
Housing diameter (mm)
⌀ 47 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
25
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
50
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
25
In Stock
Price Group
E1
List Price
€ 205,59
home
Turck-Shop
Sensors
Inductive Sensors
BI25-G47-VN4X-B2141
Item Total
€ 205,59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support