chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG08K-AG41X-H1341 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Switching Distance
BI2-EG08K-AG41X-H1341
Order ID no. 4562011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.3
Width
60
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EG08K-AG41X-H1341
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 89,32
Item Total
€ 89,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support