chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG08K-AG41X | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI2-EG08K-AG41X
Order ID no. 4562010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.3
Width
70
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 77,66
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EG08K-AG41X
Item Total
€ 77,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support