chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-EM30-AD4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EM30-AD4X-H1141
Order ID no. 4417008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 123,97
Item Total
€ 123,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI10-EM30-AD4X-H1141
Contact Support