chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-Q08-AD4X-0.2-RS4.2T/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Resistant to magnetic fields
BI5-Q08-AD4X-0.2-RS4.2T/S34
Order ID no. 44145851
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Height
8
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Length
32
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
20
home
Turck-Shop
Sensors
Inductive Sensors
BI5-Q08-AD4X-0.2-RS4.2T/S34
Key Features
Electrical connection
Cable with connector
Output function
2-wire
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 176,55
Item Total
€ 176,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support