chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-AD4X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-Q14-AD4X 7M
Order ID no. 4414561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.15
Width
130
home
Turck-Shop
Sensors
Inductive Sensors
BI10-Q14-AD4X 7M
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 84,92
Item Total
€ 84,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support