chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-Q08-AD4X/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Resistant to magnetic fields
BI5-Q08-AD4X/S34
Order ID no. 4414550
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Height
10
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Length
190
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
130
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 123,75
home
Turck-Shop
Sensors
Inductive Sensors
BI5-Q08-AD4X/S34
Item Total
€ 123,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support