chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI7-M18-AD4X-H1144 | TURCK - Your Global Automation Partner
Inductive Sensor
BI7-M18-AD4X-H1144
Order ID no. 4414544
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7
Switching element function
NO contact
Switching frequency (kHz)
1
Width
10
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
7
In Stock
Price Group
E1
List Price
€ 136,95
home
Turck-Shop
Sensors
Inductive Sensors
BI7-M18-AD4X-H1144
Item Total
€ 136,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support