chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BI3-M12E-AD4X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3-M12E-AD4X-H1141
Order ID no. 4405080
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
Width
0
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 114,62
home
Turck-Shop
Sensors
Inductive Sensors
BI3-M12E-AD4X-H1141
Item Total
€ 114,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support