chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-K20-RZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20-RZ3X
Order ID no. 43586
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 20 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 149,82
home
Turck-Shop
Sensors
Inductive Sensors
NI10-K20-RZ3X
Item Total
€ 149,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support