chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35-2ADZ30X2-B3151 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35-2ADZ30X2-B3151
Order ID no. 4290014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Dual sensor for rotary actuators
Dimensions
59 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Height
35
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Length
70
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
2 x NO contact
Switching frequency (kHz)
0.02
Width
35
home
Turck-Shop
Sensors
Inductive Sensors
NI4-DSU35-2ADZ30X2-B3151
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€ 193,60
Item Total
€ 193,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support