chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-CA40-ADZ30X2-B1131/S1590W/BS2.1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With WeldGuard™ Coating
BI20U-CA40-ADZ30X2-B1131/S1590W/BS2.1
Order ID no. 4283295
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
7/8″
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Metal
Housing quality
GD-AlSi 12
Length
65
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
20
Special features
uprox+, weldguard®
Switching element function
NO contact
Switching frequency (kHz)
0.01
Width
40
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-CA40-ADZ30X2-B1131/S1590W/BS2.1
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 381,92
Item Total
€ 381,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support