chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-GT30-ADZ30X2-B3131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-GT30-ADZ30X2-B3131
Order ID no. 4281623
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
1/2″
Design
Threaded barrel
Electrical connection
Connector
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Length
80
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Width
40
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€ 196,46
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-GT30-ADZ30X2-B3131
Item Total
€ 196,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support