chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-CRS603-ADZ30X2-B1131/S34 | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BI2-CRS603-ADZ30X2-B1131/S34
Order ID no. 4272493
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Smooth barrel
Electrical connection
Connector
Height
50
Housing diameter (mm)
⌀ 12,7 mm
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Length
100
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
80
Key Features
Electrical connection
Connector
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 464,75
home
Turck-Shop
Sensors
Inductive Sensors
BI2-CRS603-ADZ30X2-B1131/S34
Item Total
€ 464,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support