chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-Q20-ADZ32X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-Q20-ADZ32X2
Order ID no. 4256250
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
68 mm x 40 mm x 20 mm
Electrical connection
Cable
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
100
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 109,23
home
Turck-Shop
Sensors
Inductive Sensors
BI15-Q20-ADZ32X2
Item Total
€ 109,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support