chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-Q14-ADZ32X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-Q14-ADZ32X2
Order ID no. 4205410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
120
Key Features
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 98,23
home
Turck-Shop
Sensors
Inductive Sensors
NI20-Q14-ADZ32X2
Item Total
€ 98,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support