chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q10S-Y1X-0.2-RS4.21T | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-Y1X-0.2-RS4.21T
Order ID no. 40121300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable with connector
Height
10.2
Housing material
Plastic
Housing quality
PP-GF20
Length
27.8
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching frequency (kHz)
1
Width
16
home
Turck-Shop
Sensors
Inductive Sensors
BI2-Q10S-Y1X-0.2-RS4.21T
Key Features
Electrical connection
Cable with connector
Output function
NAMUR
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 109,78
Item Total
€ 1.097,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support