chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-EG12-Y1X/S100 15M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI5-EG12-Y1X/S100 15M
Order ID no. 4012010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Width
0
Key Features
Electrical connection
Cable
Output function
NAMUR
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 125,84
Item Total
€ 125,84
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI5-EG12-Y1X/S100 15M
Contact Support