chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-CP40-ASIX2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI15U-CP40-ASIX2
Order ID no. 1901003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Communication protocol
AS-Interface
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Length
114
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching frequency (kHz)
0.2
Width
40
Key Features
Electrical connection
Terminal chamber
Rated switching distance (mm)
15
home
Turck-Shop
Sensors
Inductive Sensors
BI15U-CP40-ASIX2
In Stock
Price Group
E1
List Price
€ 145,75
Item Total
€ 145,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support