chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI2-K08-AP7 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI2-K08-AP7
Order ID no. 1719501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Design
Slot sensor
Dimensions
11 mm x 15 mm x 8 mm
Electrical connection
Stranded wires
Height
8
Housing material
Plastic
Housing quality
PP
Length
11
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Slot width (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
1
Width
15
Key Features
Electrical connection
Stranded wires
Output function
PNP
In Stock
Price Group
E1
List Price
€ 87,56
Item Total
€ 87,56
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
SI2-K08-AP7
Contact Support