chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI3.5-K10-AP7 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI3.5-K10-AP7
Order ID no. 1718900
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Design
Slot sensor
Dimensions
19 mm x 15 mm x 10 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
19
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching element function
NO contact
Switching frequency (kHz)
2
Width
15
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
€ 86,79
Item Total
€ 86,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
SI3.5-K10-AP7
Contact Support