chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8U-Q08-AN6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI8U-Q08-AN6X2
Order ID no. 1662007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Height
10
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
120
home
Turck-Shop
Sensors
Inductive Sensors
BI8U-Q08-AN6X2
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
8
In Stock
Price Group
E2
List Price
€ 90,31
Item Total
€ 90,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support