chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-P18-AN6/S139-S1261 7M | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
BI5-P18-AN6/S139-S1261 7M
Order ID no. 1650238
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
55
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Length
140
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
140
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 147,18
home
Turck-Shop
Sensors
Inductive Sensors
BI5-P18-AN6/S139-S1261 7M
Item Total
€ 147,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support