chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-Q6.5-AP6-0.13-FS4.4X3/S304 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Monitoring kit for spanners
NI2-Q6.5-AP6-0.13-FS4.4X3/S304
Order ID no. 1650054
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.13
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
47 mm x 18 mm x 18 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PBT-GF20-V0
Length
140
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-15
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
80
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 164,67
home
Turck-Shop
Sensors
Inductive Sensors
NI2-Q6.5-AP6-0.13-FS4.4X3/S304
Item Total
€ 164,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support