chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI3.5-K10-AP6X/S258 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI3.5-K10-AP6X/S258
Order ID no. 1650002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
2
Design
Slot sensor
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
90
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching element function
NO contact
Switching frequency (kHz)
2
Width
80
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
€ 70,62
home
Turck-Shop
Sensors
Inductive Sensors
SI3.5-K10-AP6X/S258
Item Total
€ 70,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support