chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-TS12-AP6X2-V1531/S930/S989 | TURCK - Your Global Automation Partner
Inductive Sensor Detection of small and fast tube-guided parts
NI20U-TS12-AP6X2-V1531/S930/S989
Order ID no. 1646646
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions
80 mm x 17 mm x 12 mm
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.008
Width
120
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E2
List Price
€ 209,11
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-TS12-AP6X2-V1531/S930/S989
Item Total
€ 10.455,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support