chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-MT18-AP6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI10U-MT18-AP6X2-H1141
Order ID no. 1644905
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
1
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Length
5
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
1.5
Width
2
Key Features
Electrical connection
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-MT18-AP6X2-H1141
Connector
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E2
List Price
€ 113,96
Item Total
€ 113,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support