chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-M30-VN6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20U-M30-VN6X-H1141
Order ID no. 1644891
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
Complementary contact
Switching frequency (kHz)
1
Width
30
Key Features
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E2
List Price
€ 108,79
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-M30-VN6X-H1141
Item Total
€ 108,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support